Diffuse reflection sensor with background suppression
OGH305
OGH-DPKG/US100
Diffuse reflection sensor with background suppression
OGH305
OGH-DPKG/US100
- Robust stainless steel housing for use in the food and beverage industry
- Resistant to high-pressure cleaning with aggressive cleaning agents
- High protection rating for the requirements of harsh industrial environments
- Ready for operation immediately thanks to fixed setting
- Precise background suppression
Product characteristics
Type of light | red light |
---|---|
Housing | threaded type |
Application
Special feature | Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 25 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 624 |
Outputs
Electrical design | PNP |
---|---|
Output function | dark-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 150; (200 (...60 °C)) |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | < 300; (white paper 200 x 200 mm 90% remission) |
---|---|
Range on white object (90 % remission) [mm] | < 300 |
Range on grey object (18 % remission) [mm] | < 270 |
Range on black object (6 % remission) [mm] | < 190 |
Range adjustable | no |
Max. light spot diameter [mm] | 25 |
Light spot dimensions refer to | Range |
Background suppression available | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 372 |
Mechanical data
Weight [g] | 59.2 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M18 x 1 / L = 72 | |
Thread designation | M18 x 1 | |
Materials | housing: stainless steel (316L/1.4404); Sealing: EPDM | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|