• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OGH701

Laser diffuse reflection sensor

OGH701

OGHLFNKG/US100

Laser diffuse reflection sensor

OGH701

OGHLFNKG/US100

  • Reliable detection of tiny objects
  • Robust stainless steel housing for use in harsh industrial environments
  • Laser protection class 1 for the requirements of the automotive industry
  • Simple alignment due to visible laser light spot
  • Precise background suppression
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Laser protection class 1
Housing threaded type
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15
Protection class II
Reverse polarity protection yes
Type of light red light
Typ. lifetime [h] 50000
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 20...200; (white paper 200 x 200 mm 90% remission)
Range on white object (90 % remission) [mm] 20...200
Range on grey object (18 % remission) [mm] 20...100
Range on black object (6 % remission) [mm] 20...70
Range adjustable yes
Diameter of the smallest detectable object [mm] 1.5
Max. light spot diameter [mm] 1.2
Background suppression available yes
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 65; IP 67
Tests / approvals
EMC
EN 60947-5-2
Laser protection class 1
Notes on laser protection
Caution: laser light
laser class: 1
EN / IEC60825-1:2007
EN / IEC60825-1:2014
Complies with 21 CFR 1040 except for deviations pursuant to Laser Notice No. 50, dated June 2007.
MTTF [years] 497
Mechanical data
Weight [g] 62.3
Housing threaded type
Dimensions [mm] M18 x 1 / L = 72
Thread designation M18 x 1
Materials stainless steel (316L/1.4404); PA; LCP; EPDM; TPU
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
a: sensor
b: object
c: background
x: distance sensor/object [mm]
y: min. distance object/background [mm]
accuracy graph
x: distance sensor/object [mm]
y: min. distance object/background [mm]
1 = object black (6 % remission) , background white (90 % remission)
2 = object grey (18 % remission) , background white (90 % remission)
3 = object white (90 % remission) , background white (90 % remission)