Retro-reflective sensor
OGP101
OGP-HPKG/US
Retro-reflective sensor
OGP101
OGP-HPKG/US
- Very long range
- For use in conveying and materials handling
- Ready for operation immediately thanks to fixed setting
- Excellent price/performance ratio
- Low-cost alternative to units with metal housing
Product characteristics
Type of light | red light |
---|---|
Housing | threaded type |
Application
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 20 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 645 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Range referred to prismatic reflector [m] | 0.05...2.5; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | no |
Max. light spot diameter [mm] | 200 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67; (in conjunction with a corresponding connector) |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 1173 |
Mechanical data
Weight [g] | 14.6 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M18 x 1 / L = 44 | |
Thread designation | M18 x 1 | |
Materials | housing: ABS | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|