Through-beam sensor transmitter
OGS381
OGSIOOKG/IO-LINK/US/V4A/CUBE
Through-beam sensor transmitter
OGS381
OGSIOOKG/IO-LINK/US/V4A/CUBE
- Robust rectangular stainless steel housing with M18 thread on the side
- Resistant to high-pressure cleaning with aggressive cleaning agents
- High protection rating for the requirements of the food and beverage industry
- Ready for operation immediately thanks to fixed setting
- Very long range
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular with M18 thread |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 17 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 860 |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 15 |
Range adjustable | no |
Max. light spot diameter [mm] | 200 |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Device Identification, Device Diagnosis | ||||
SIO mode | no | ||||
Required master port type | A | ||||
Min. process cycle time [ms] | 2.5 | ||||
IO-Link process data (cyclical) |
|
||||
IO-Link functions (acyclical) | application specific tag; operating hours counter | ||||
Supported DeviceIDs |
|
||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...80 |
Protection | IP 65; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 1002 |
Mechanical data
Weight [g] | 78.35 | |
---|---|---|
Housing | rectangular with M18 thread | |
Dimensions [mm] | 52.9 x 20 x 34.6 | |
Thread designation | M18 x 1 | |
Materials | stainless steel (630/1.4542/17-4 PH); PEI | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|