Through-beam laser sensor transmitter
OJ5016
OJSLOOKG/FO/AS
Through-beam laser sensor transmitter
OJ5016
OJSLOOKG/FO/AS
- Reliable detection of tiny objects
- Particularly compact housing for use in robotics, assembly and handling technology
- Simple alignment due to visible laser light spot
- Very long range
- Easy mounting by clipping onto a mounting base
Product characteristics
Type of light | red light |
---|---|
Laser protection class | 1 |
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 12 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 650 |
Typ. lifetime [h] | 50000 |
Outputs
Overload protection | yes |
---|
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 15 |
Range adjustable | no |
Max. light spot diameter [mm] | 24 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Laser protection class | 1 | ||||||||||
Notes on laser protection |
|
||||||||||
MTTF [years] | 918 |
Mechanical data
Weight [g] | 27.8 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 35 x 24 x 11 | |
Materials | housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS | |
Lens material |
|
|
Lens alignment | front lens |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M8; coding: A |
---|