Laser diffuse reflection sensor
OJ5054
OJHLFPKG/SO/AS
Laser diffuse reflection sensor
OJ5054
OJHLFPKG/SO/AS
- Reliable detection of tiny objects
- Particularly compact housing for use in robotics, assembly and handling technology
- Precise background suppression
- Simple alignment due to visible laser light spot
- Intuitive setting of sensitivity and output function
Product characteristics
Type of light | red light |
---|---|
Laser protection class | 1 |
Housing | rectangular |
Application
Special feature | Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 13 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 650 |
Typ. lifetime [h] | 50000 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 15...200; (white paper 200 x 200 mm 90% remission) |
---|---|
Range on white object (90 % remission) [mm] | 15...200 |
Range on grey object (18 % remission) [mm] | 15...70 |
Range on black object (6 % remission) [mm] | 15...45 |
Range adjustable | yes |
Diameter of the smallest detectable object [mm] | 2 |
Max. light spot width [mm] | 2 |
Max. light spot height [mm] | 1 |
Background suppression available | yes |
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Laser protection class | 1 | ||||||||||
Notes on laser protection |
|
||||||||||
MTTF [years] | 501 |
Mechanical data
Weight [g] | 27.75 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 35 x 11 x 24 | |
Materials | housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Electronic lock | yes |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M8; coding: A |
---|
Diagrams and graphs
|
|
---|
accuracy graph
|
|
---|