• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OJ5074

Through-beam sensor receiver

OJ5074

OJE-FPKG/FO/AS

Through-beam sensor receiver

OJ5074

OJE-FPKG/FO/AS

  • Particularly compact housing for use where space is restricted
  • Very long range
  • Intuitive setting of sensitivity and output function
  • Easy mounting by clipping onto a mounting base
  • LED display to check operation, switching status and function
  • ce
  • ukca
  • cul
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 12
Protection class III
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1200
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver receiver
Range [m] < 5
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 968
Mechanical data
Weight [g] 26.85
Housing rectangular
Dimensions [mm] 35 x 24 x 11
Materials housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS
Lens material
glass
Lens alignment front lens
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Electronic lock yes
Accessories
Items supplied
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A