- Products
- OJ5075
Retro-reflective sensor
OJ5075
OJP-FPKG/SO/AS
Retro-reflective sensor
OJ5075
OJP-FPKG/SO/AS
- Particularly compact housing for use in robotics, assembly and handling technology
- Very long range
- LED display to check operation, switching status and function
- Intuitive setting of sensitivity and output function
- Easy mounting by clipping onto a mounting base
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 22 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range referred to prismatic reflector [m] | 0...2; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 64 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 854 |
Mechanical data
Weight [g] | 27.3 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 35 x 11 x 24 | |
Materials | housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
||||||
---|---|---|---|---|---|---|---|
Electronic lock | yes |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M8; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|