Through-beam sensor transmitter
OJS200
OJS-OOKG/SO/AS
Through-beam sensor transmitter
OJS200
OJS-OOKG/SO/AS
- Particularly compact housing for use where space is restricted
- Very long range
- Simple alignment due to visible red light
- Ready for operation immediately thanks to fixed setting
- Fast mounting by means of mounting holes with robust stainless steel sleeve
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | 0...10 |
Range adjustable | no |
Max. light spot diameter [mm] | 1000 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 2230 |
Mechanical data
Weight [g] | 16.6 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 35 x 11 x 24 | |
Materials | ABS; SEPS | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M8; coding: A |
---|