Fibre-optic amplifier
OK5002
OKF-FNKG
Fibre-optic amplifier
OK5002
OKF-FNKG
- Operation as through-beam sensor or diffuse reflection sensor
- Intuitive setting of the sensitivity via potentiometer
- Programmable light-on/dark-on mode
- Compact housing for use where space is restricted
- Clearly visible LED display for checking the switching status
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 30; ((24 V)) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | NPN |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 120 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [m] | 0...0.12; (Through-beam sensor) |
---|---|
Range [mm] | 0...40; (Diffuse reflection sensor) |
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 529 |
Mechanical data
Weight [g] | 150 |
---|---|
Housing | rectangular |
Dimensions [mm] | 50 x 19 x 35 |
Materials | PPO modified |
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 2 m, PVC; 4 x 0.34 mm² |
---|