Through-beam sensor receiver
OL0007
OLE-FKOA
Through-beam sensor receiver
OL0007
OLE-FKOA
- Very long range
- Intuitive setting of the sensitivity
- Programmable light-on/dark-on mode
- Robust housing for use in harsh industrial environments
- LED display to check operation, switching status and function
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC/DC |
Max. power consumption [VA] | 4 |
Protection class | II |
Reverse polarity protection | no |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | relay |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Contact rating | 250 V AC / 3 A / 950 VA, 125 V DC / 5 A / 120 W |
Switching frequency AC [Hz] | 10 |
Switching frequency DC [Hz] | 10 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Transmitter / receiver | receiver |
---|---|
Range [m] | < 25 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 233 |
Mechanical data
Weight [g] | 166.5 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 75 x 27 x 62 | |
Materials | PA; PBT | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm²; Cable sheath: Ø 4.5...10 mm; Cable gland: M16 X 1.5 |
---|
Diagrams and graphs
excess gain graph
|
|
---|