Fibre-optic amplifier
OO5001
OOF-FPKG/M12/KL4
Fibre-optic amplifier
OO5001
OOF-FPKG/M12/KL4
- For applications in which several fibre optics are required for position detection
- Compact housing for use where space is restricted
- For the precise detection of small parts
- Display with graphic capability for easy set-up
- For operation with inexpensive acrylic fibre optics
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | Function check output |
---|
Electrical data
Operating voltage [V] | 12...36 DC |
---|---|
Current consumption [mA] | 50; ((24 V)) |
Max. power consumption [VA] | 1.2 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 630 |
Outputs
Electrical design | PNP | |
---|---|---|
Output function | light-on/dark-on mode; (programmable) | |
Max. voltage drop switching output DC [V] | 2 | |
Function check output | yes | |
Max. current load for function check output [mA] | 200 | |
Permanent current rating of switching output DC [mA] | 200 | |
Switching frequency DC [Hz] | 1500 | |
Notes on switching frequency [Hz] |
|
|
Short-circuit protection | yes | |
Type of short-circuit protection | pulsed | |
Overload protection | yes | |
Time function [s] | 0.001...0.1 |
Detection zone
Range [m] | < 3.8; (Through-beam sensor) |
---|---|
Range [mm] | 0...300; (Diffuse reflection sensor) |
Range adjustable | yes |
Software / programming
Parameter setting options | automatic and manual switch point setting; logic functions AND, OR; second switch point |
---|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 486 |
---|---|
Housing | rectangular |
Dimensions [mm] | 79.9 x 79.4 x 70.7 |
Number of channels | 4 |
Fibre optic connection | FE-11 / FT-11 |
Materials | housing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA) |
Lens alignment | side lens |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Electronic lock | yes |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|