Diffuse reflection sensor
OT5003
OTT-FPKG/US-100-IPF
Diffuse reflection sensor
OT5003
OTT-FPKG/US-100-IPF
- Compact housing for use where space is restricted
- Programmable light-on/dark-on mode
- Intuitive setting of the sensitivity via potentiometer
- For use at short range
- LED display to check switching status and operation
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Operating voltage [V] | 10...50 DC |
---|---|
Current consumption [mA] | 40; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 150 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 4...200; (white paper 200 x 200 mm) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 187 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 583 |
Mechanical data
Weight [g] | 146.5 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 75 x 19 x 30 | |
Materials | PBT | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|