- Products
- OT5015
Retro-reflective sensor
OT5015
OTP-FPKG
Retro-reflective sensor
OT5015
OTP-FPKG
- Compact housing for use where space is restricted
- Programmable light-on/dark-on mode
- Intuitive setting of the sensitivity via potentiometer
- With polarisation filter
- LED display to check switching status and operation
phase-out article
Alternative articles: O5P500 Product comparison: OT5015 / O5P500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | 35; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 150 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range referred to prismatic reflector [m] | 0.2...2; (Prismatic reflector Ø 80 E20005) |
---|---|
Max. light spot diameter [mm] | 280 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 585 |
Mechanical data
Weight [g] | 202.4 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 75 x 19 x 30 | |
Materials | PBT | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 3 x 0.34 mm² |
---|
Diagrams and graphs
excess gain graph
|
|
---|