Through-beam sensor transmitter
OU5005
OUS-OOKG
Through-beam sensor transmitter
OU5005
OUS-OOKG
- Very long range
- Compact housing for use where space is restricted
- High protection rating for the requirements of harsh industrial environments
- Large operating voltage range
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | 20; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Short-circuit protection | yes |
---|---|
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 6 |
Range adjustable | no |
Max. light spot diameter [mm] | 734 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 1801 |
Mechanical data
Weight [g] | 138 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 28 x 16 x 51 | |
Materials | PPO modified | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 2 x 0.34 mm² |
---|