• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Safety technology
  3. Safety light curtains
  4. Use in factory automation
  5. OY094S

Safety light curtain

OY094S

OYA0610-90-2-12-P-1

Safety light curtain

OY094S

OYA0610-90-2-12-P-1

  • Reliable protection of hazardous areas and gates
  • Complies with the requirements of type 2 to IEC 61496
  • Wide range selectable on the unit
  • Slim, robust design for use in harsh industrial environments
  • Easy connection via the tried-and-tested M12 connector
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
  • ce
  • ukca
  • cul
Product characteristics
Type of light infrared light
Electrical design PNP
Protection IP 65; IP 67
Application
Protective function access prevention bodies or parts of bodies
Electrical data
Operating voltage tolerance [%] 20
Operating voltage [V] 24 DC
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 2
Type of light infrared light
Wave length [nm] 950
Receiver
Current consumption [mA] 83
Transmitter
Current consumption [mA] 42
Outputs
Electrical design PNP
Number of OSSD outputs 2
Max. current load per OSSD output [mA] 400; (24 V)
Short-circuit protection yes
Detection zone
Protected area height [mm] 610
Resolution (detection capacity d) [mm] 90
Protection area width (low light intensity) [m] 0...4
Protection area width (high light intensity) [m] 3...12
Response times
Response time [ms] 4
Operating conditions
Applications class C to EN 60654-1 weatherproof application
Ambient temperature [°C] -10...55
Storage temperature [°C] -20...70
Max. relative air humidity [%] 95
Protection IP 65; IP 67
Tests / approvals
EMC
IEC 61496-1
Shock resistance
IEC 61496-1
Vibration resistance
IEC 61496-1
Safety classification
ESPE type (IEC 61496-1) 2
Complies with the requirements
ISO 13849-1: 2015 category 2, PL c
IEC 62061 SIL 1
Mission time TM [h] 175200
PFH [1/h] 2,3E-08
Mechanical data
Weight [g] 2472
Dimensions [mm] 663 x 28 x 30
Materials housing: aluminium; front pane: PC
Length L [mm] 663
Displays / operating elements
Display
transmitter 1 x LED
receiver 2 x LED
Accessories
Items supplied
mounting bracket: 4
slot nuts: 4
Nuts
Remarks
Pack quantity 1 pcs.
Electrical connection - receiver
Connection Connector: 1 x M12; coding: A; Maximum cable length: 100 m; for wire cross-section 0.34 mm²
Electrical connection - transmitter
Connection Connector: 1 x M12; coding: A