• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. PC5194

Pressure transmitter

PC5194

PT-010-SEG14-A-ZVG/US/ /W

Pressure transmitter

PC5194

PT-010-SEG14-A-ZVG/US/ /W

  • Reliable detection of system pressure in industrial applications
  • High shock and vibration resistance
  • Excellent repeatability and low linearity error
  • Lifespan of more than 60 million pressure cycles
  • Compact and robust stainless steel housing for use where space is restricted
  • ce
  • ukca
  • cul
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range [bar] -1...10
Process connection threaded connection G 1/4 external thread DIN EN ISO 1179-2
Application
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -25...70
Min. bursting pressure [bar] 300
Pressure rating [bar] 25
Note on pressure rating
static
Vacuum resistance [mbar] -1000
Type of pressure relative pressure
Electrical data
Operating voltage [V] 8.5...36 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 755; (Ub = 24 V; (Ub - 8,5 V) / 20,5 mA)
Short-circuit proof yes
Overload protection yes
Measuring/setting range
Measuring range [bar] -1...10
Accuracy / deviations
Repeatability [% of the span] < ± 0,05; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,8; (incl. drift when overtightened, zero point and span error, non-linearity, hysteresis)
Linearity deviation [% of the span] < ± 0,1 (BFSL) / < ± 0,2 (LS)
Hysteresis deviation [% of the span] < ± 0,2
Long-term stability [% of the span] < ± 0,1; (per 6 months)
Temperature coefficient zero point and span [% of the span / 10 K] < 0,25 (-25...70 °C)
Response times
Step response time analogue output [ms] 1
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -25...70
Protection IP 67; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN EN 60068-2-27 500 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 787
UL approval
UL Approval no. J027
File number UL E174189
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 58.2
Materials stainless steel (630/1.4542/17-4 PH); stainless steel (316L/1.4404); PEI
Materials (wetted parts) stainless steel (630/1.4542/17-4 PH)
Min. pressure cycles 60 million; (at 1.2 times nominal pressure)
Tightening torque [Nm] 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating)
Process connection threaded connection G 1/4 external thread DIN EN ISO 1179-2
Process connection sealing FKM (DIN EN ISO 1179-2)
Restrictor element integrated no (can be retrofitted)
Remarks
Remarks
BFSL = Best Fit Straight Line
LS = limit value setting
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A