• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. PC9010

Pressure transmitter

PC9010

PT-500PSBU76-B-DVG/US/ /W

Pressure transmitter

PC9010

PT-500PSBU76-B-DVG/US/ /W

  • Reliable detection of system pressure in industrial applications
  • High shock and vibration resistance
  • Excellent repeatability and low linearity error
  • Compact and robust stainless steel housing for use where space is restricted
  • ce
  • ukca
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range [psi] 0...5000
Process connection threaded connection 7/16" - 20 UNF (SAE) external thread
Application
Application for mobile applications
Media liquids and gases
Medium temperature [°C] -40...90
Min. bursting pressure [psi] 23200
Pressure rating [psi] 8700
Type of pressure relative pressure
Electrical data
Operating voltage [V] 8...36 DC
Current consumption [mA] < 6
Min. insulation resistance [MΩ] 100; (80 V DC)
Protection class III
Reverse polarity protection yes
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue voltage output [V] 0...5
Min. load resistance [Ω] 2000
Measuring/setting range
Measuring range [psi] 0...5000
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 1,0; (incl. drift when overtightened, zero point and span error)
Linearity deviation [% of the span] < ± 0,25 (BFSL) / < ± 0,5 (LS)
Hysteresis deviation [% of the span] < ± 0,2
Long-term stability [% of the span] < ± 0,1; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,15; (-25...90 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,15; (-25...90 °C)
Response times
Step response time analogue output [ms] 8
Operating conditions
Ambient temperature [°C] -40...90
Storage temperature [°C] -40...90
Protection IP 67; IP 69K
Tests / approvals
EMC
DIN EN 61000-4-2 ESD 4 kV CD / 8 kV AD
immunity according to the automotive directive 1995/54/EC, 2004/104 EC, 2005/83/EC
ISO 11452-2 100 V/m
ISO 11452-4 100 mA / severity level 4
ISO 7637-2 severity level 4
radiation of interference CISPR 25
DIN EN 61000-6-1
DIN EN 61000-6-4
Shock resistance
DIN EN 68-2-27 50 g (11 ms)
Vibration resistance
DIN EN 68-2-6 20 g (10...2000 Hz)
MTTF [years] 865
Mechanical data
Weight [g] 74.5
Materials stainless steel (316L/1.4404); PA PACM 12 (TROGAMID)
Materials (wetted parts) stainless steel (316L/1.4404); FPM Viton
Min. pressure cycles 50 million
Process connection threaded connection 7/16" - 20 UNF (SAE) external thread
Restrictor element integrated yes
Remarks
Remarks
BFSL = Best Fit Straight Line
LS = limit value setting
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A