• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. PI1696

Flush pressure sensor with display

PI1696

PI-2,5-REA01-E-ZVG/US/ /P

Flush pressure sensor with display

PI1696

PI-2,5-REA01-E-ZVG/US/ /P

  • Combined level measurement and point level detection with analogue / switching output
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • For use in high temperatures in process technology
  • Hygienic design for the requirements of the food and beverage industry
  • Flush mount installation in containers, tanks and pipes
phase-out article
Alternative articles: PI2896 or PI2796 Product comparison: PI1696 / PI2896 / PI2796 When selecting an alternative article and accessories please note that technical data may differ!
  • ehedg_t
  • ce
  • fda
  • cul
  • ec19352004
  • 3a
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
-0.124...2.5 bar -124...2500 mbar
Process connection threaded connection G 1 external thread sealing cone
Application
Special feature Gold-plated contacts
Application flush mountable for the food and beverage industry
Installation freely rotatable housing 350°
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -25...125; (145 max. 1h)
Min. bursting pressure [bar] 50
Pressure rating [bar] 20
Type of pressure relative pressure
No dead space yes
Electrical data
Operating voltage [V] 20...32 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.5
Switch-on peak current [mA] 6
Switch-on peak current duration [ms] 30
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20, invertible; (scalable 1:4)
Max. load [Ω] 300
Overload protection yes
Measuring/setting range
Measuring range
-0.124...2.5 bar -124...2500 mbar
Analogue start point [bar] -0.124...1.88
Analogue end point [bar] 0.5...2.5
In steps of [bar] 0.002
Factory setting
ASP = 0.000 bar AEP = 2.500 bar
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,15; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,15; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,05; (0...70 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,15; (0...70 °C)
Response times
Damping for the analogue output dAA [s] 0.1...100
Max. response time analogue output [ms] 40
Software / programming
Parameter setting options zero point; span
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5/1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 238
Mechanical data
Weight [g] 435.6
Materials stainless steel (316L/1.4404); PC; PBT; PEI; FKM; PTFE
Materials (wetted parts) ceramics (99.9 % Al2O3); stainless steel (316L/1.4435); surface characteristics: Ra < 0,4 / Rz 4; PTFE
Min. pressure cycles 100 million
Process connection threaded connection G 1 external thread sealing cone
Displays / operating elements
Display
Display unit 6 x LED, green
function display alphanumeric display, 4-digit
measured values alphanumeric display, 4-digit
Display unit bar; kPa; psi; inH2O; mWS; % of the span
Remarks
Remarks
The 3-A qualification is only valid if adapters with 3-A qualification are used for installation.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated