• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. All pressure sensors / vacuum sensors
  5. PT9544

Pressure transmitter

PT9544

PT-010-RBG14-B-DVG/US/ /W

Pressure transmitter

PT9544

PT-010-RBG14-B-DVG/US/ /W

  • Reliable detection of system pressure in industrial applications
  • High shock and vibration resistance
  • Excellent repeatability and low linearity error
  • Lifespan of more than 50 million pressure cycles
  • Compact and robust stainless steel housing for use where space is restricted
phase-out article
Alternative articles: PU5404 Product comparison: PT9544 / PU5404 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
  • cul
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
0...10 bar 0...145 psi 0...1000 kPa 0...1 MPa
Process connection threaded connection G 1/4 external thread
Application
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -25...90
Min. bursting pressure
300 bar 4350 psi 30 MPa
Pressure rating
25 bar 362 psi 2.5 MPa
Type of pressure relative pressure
Electrical data
Operating voltage [V] 16...36 DC
Current consumption [mA] < 6
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue voltage output [V] 0...10
Min. load resistance [Ω] 2000
Measuring/setting range
Measuring range
0...10 bar 0...145 psi 0...1000 kPa 0...1 MPa
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 1,0; (incl. drift when overtightened, zero point and span error)
Linearity deviation [% of the span] < ± 0,25 (BFSL) / < ± 0,5 (LS)
Hysteresis deviation [% of the span] < ± 0,2
Long-term stability [% of the span] < ± 0,1; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,1; (-25...90 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,1; (-25...90 °C)
Response times
Step response time analogue output [ms] 3
Operating conditions
Ambient temperature [°C] -25...90
Storage temperature [°C] -40...100
Protection IP 67; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 4 kV coupling clamp
EN 61000-4-5 Surge 1 kV signal for DC units
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 1116
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 85
Materials stainless steel (316L/1.4404); PA
Materials (wetted parts) stainless steel (316L/1.4404); FKM
Min. pressure cycles 50 million
Process connection threaded connection G 1/4 external thread
Restrictor element integrated no (can be retrofitted)
Remarks
Remarks
BFSL = Best Fit Straight Line
LS = limit value setting
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A