Pressure switch with IO-Link
PV2801
PV-250-SEG18-UFRVG/US/ /
Pressure switch with IO-Link
PV2801
PV-250-SEG18-UFRVG/US/ /
- Compact housing for use where space is restricted
- Very high overpressure and vacuum resistance
- Robust stainless steel housing with high shock and vibration resistance
- Lifespan of more than 60 million pressure cycles
- Two programmable switching outputs, one of them with IO-Link communication interface
- User-friendly communication and parameterisation via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/8 external thread (DIN EN ISO 1179-2); internal thread:M5 |
Application
Measuring element | metallic thin film cell | |||
---|---|---|---|---|
Application | for industrial applications | |||
Media | liquids and gases | |||
Medium temperature [°C] | -40...90 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Note on pressure rating |
|
|||
Vacuum resistance [mbar] | -1000 | |||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 15 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.3 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; IO-Link; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | < 170 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Set point SP |
|
||||||||||||
Reset point rP |
|
||||||||||||
In steps of |
|
||||||||||||
Factory setting |
|
Accuracy / deviations
Switch point accuracy [% of the span] | < ± 0,5 (nach DIN EN 61298-2) |
---|---|
Repeatability [% of the span] | < ± 0,05; (with temperature fluctuations < 10 K) |
Characteristics deviation [% of the span] | < ± 0,5; (linearity incl. hysteresis and repeatability, limit value setting to DIN EN IEC 62828-1) |
Linearity deviation [% of the span] | < ± 0,1 (BFSL) / < ± 0,2 (LS) |
Hysteresis deviation [% of the span] | < ± 0,2 |
Long-term stability [% of the span] | < ± 0,1; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | < 0,1 (-25...90 °C) / < 0,2 (-40...-25 °C) |
Temperature coefficient span [% of the span / 10 K] | < 0,1 (-25...90 °C) / < 0,2 (-40...-25 °C) |
Response times
Response time [ms] | < 3 |
---|
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switching logic; switch-on/switch-off delay; Damping |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 2 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 5 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -40...90 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 667 | ||||
UL approval |
|
||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 55.5 |
---|---|
Materials | stainless steel (630/1.4542/17-4 PH); stainless steel (316L/1.4404); PEI |
Materials (wetted parts) | stainless steel (303/1.4305); stainless steel (630/1.4542/17-4 PH) |
Min. pressure cycles | 60 million; (at 1.2 times nominal pressure) |
Tightening torque [Nm] | 20...25; (recommended tightening torque; depends on lubrication, seal and pressure rating) |
Process connection | threaded connection G 1/8 external thread (DIN EN ISO 1179-2); internal thread:M5 |
Process connection sealing | FKM (DIN EN ISO 1179-2) |
Restrictor element integrated | yes |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|