• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. PY9954

Pressure sensor with display

PY9954

PY-010-RER34-MFPKG/US/ /V

Pressure sensor with display

PY9954

PY-010-RER34-MFPKG/US/ /V

  • With programmable switching output and analogue output
  • Clearly visible 4-digit LED display
  • Country-specific pressure units selectable
  • With long-term stability thanks to high overload protection
  • High shock and vibration resistance
phase-out article
Alternative articles: PY9964 Product comparison: PY9954 / PY9964 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range
-1...10 bar -14.5...145 psi -0.1...1 MPa
Process connection threaded connection G 3/4 external thread
Application
Special feature Gold-plated contacts
Application food and beverage industry
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -25...80
Min. bursting pressure
150 bar 2175 psi 15 MPa
Pressure rating
75 bar 1087 psi 7.5 MPa
Type of pressure relative pressure
No dead space yes
Electrical data
Operating voltage [V] 18...36 DC; (to SELV/PELV)
Current consumption [mA] < 50
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Overvoltage protection yes; (< 40 V)
Power-on delay time [s] 0.3
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; (configurable)
Electrical design PNP
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 170
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] (Ub - 10 V) / 20 mA
Analogue voltage output [V] 0...10
Min. load resistance [Ω] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Measuring/setting range
Measuring range
-1...10 bar -14.5...145 psi -0.1...1 MPa
Set point SP
-0.9...10 bar -12...145 psi -0.09...1 MPa
Reset point rP
-0.95...9.95 bar -13...144 psi -0.095...0.995 MPa
In steps of
0.05 bar 1 psi 0.005 MPa
Accuracy / deviations
Switch point accuracy [% of the final value] < ± 0,5
Repeatability [% of the final value] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the final value] < ± 0,5
Hysteresis deviation [% of the final value] < ± 0,25
Long-term stability [% of the final value] < ± 0,05
Response times
Delay time programmable dS, dr [s] 0; 0,2...50
Max. response time analogue output [ms] 3
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output
Operating conditions
Ambient temperature [°C] -20...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5/1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Weight [g] 282.5
Materials stainless steel (304/1.4301); stainless steel (316L/1.4404); PC; PBT; PEI; FKM; PTFE
Materials (wetted parts) stainless steel (316L/1.4404); ceramics (99.9 % Al2O3); FKM
Min. pressure cycles 100 million
Process connection threaded connection G 3/4 external thread
Displays / operating elements
Display
Display unit 3 x LED, green
switching status LED, yellow
function display alphanumeric display, 4-digit
measured values alphanumeric display, 4-digit
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated