• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Flow sensors / flow meters
  4. Compact flow sensors with display
  5. SA2004

Flow sensor

SA2004

SAR12XDB50KG/US-100

Flow sensor

SA2004

SAR12XDB50KG/US-100

  • Measurement of flow and temperature at the same time
  • Optimised for water, oils and air
  • Clearly visible 4-digit LED display
  • With two scalable analogue outputs
  • The process connection can be rotated for optimum alignment
  • ce
  • ukca
  • cul
  • crn
Product characteristics
Number of inputs and outputs Number of analogue outputs: 2
Process connection threaded connection G 1/2
Application
Special feature Gold-plated contacts
Media water; glycol solutions; air; oils
Note on media
low-viscosity oils with viscosity: ≤ 40 mm²/s (40 °C)
high-viscosity oils with viscosity: > 40 mm²/s (40 °C)
Medium temperature [°C] -20...90
Pressure rating [bar] 100
Pressure rating [MPa] 10
MAWP (for applications according to CRN) [bar] 85
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 100
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 10
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 2
Outputs
Total number of outputs 2
Output signal analogue signal
Number of analogue outputs 2
Analogue current output [mA] 4...20; (scalable)
Max. load [Ω] 350
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Probe length L [mm] 19.2
Operating mode relative; absolutely liquid; absolutely gaseous; (absolute: reference measurement recommended; Factory setting: relative)
Temperature monitoring
Measuring range [°C] -20...90
Resolution [°C] 0.2
Analogue start point [°C] -20...76
Analogue end point [°C] 4...100
In steps of [°C] 0.2
Liquid media - absolute operating mode
Setting range [m/s] 0.04...3
Greatest sensitivity [m/s] 0.04...3
Liquid media - relative operating mode
Setting range [m/s] 0.04...6
Greatest sensitivity [m/s] 0.04...3
Gases - operating mode "absolute"
Setting range [m/s] 0...100
Greatest sensitivity [m/s] 30...100
Gases - operating mode "relative"
Setting range [m/s] 0...200
Greatest sensitivity [m/s] 30...100
Accuracy / deviations
Temperature drift [cm/s x 1/K] 0,003 m/s x 1/K (< 20 °C; > 70 °C)
Temperature gradient [K/min] 100
Absolute operating mode
Repeatability 0,05 m/s; (water; flow velocity: 0,05...3 m/s)
Relative operating mode
Accuracy ± (7 % MW + 2 % MEW); (for relative mode in the range of maximum sensitivity under the following conditions:; water: 20...70 °C; inlet length: 1.5 m; DN25 (DIN 2448); mounting position according to instructions; Accuracy can differ for other media and mounting positions.)
Repeatability 0,05 m/s; (water; flow velocity: 0,05...3 m/s)
Temperature monitoring
Temperature drift ± 0,005 K/°C
Accuracy [K] ± 0,3 / ± 1; (water; flow velocity: 0,3...3 m/s / air; flow velocity: > 10 m/s)
Response times
Response time [s] 0.5; (T09; water; glycol: 0,8 s; air: 7 s; oil: 1,8 s; each T09)
Temperature monitoring
Dynamic response T05 / T09 [s] 1,5 (T09); (water; flow velocity: 0,3...3 m/s)
Software / programming
Parameter setting options medium selection; Damping; Teach function; display can be rotated and switched off; standard unit of measurement; process value colour
Operating conditions
Ambient temperature [°C] -40...80
Storage temperature [°C] -40...100
Protection IP 65; IP 67
Tests / approvals
EMC
DIN EN 60947-5-9
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 180
UL approval
UL Approval no. I004
File number UL E174189
Mechanical data
Weight [g] 296.5
Materials stainless steel (316L/1.4404); stainless steel (301/1.4310); PBT-GF20; PBT-GF30
Materials (wetted parts) stainless steel (316L/1.4404); Gasket: FKM
Process connection threaded connection G 1/2
Displays / operating elements
Display
Display unit 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
measured values alphanumeric display, red/green 4-digit
Remarks
Remarks
MW = measured value
MEW = Final value of the measuring range
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated