• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. SA3010

Flow monitor

SA3010

SAD18BBDFRKG/W/US-100-IPF

Flow monitor

SA3010

SAD18BBDFRKG/W/US-100-IPF

  • Reliable monitoring of water in pipes
  • Two switching outputs, one of them programmable as analogue output
  • Easy setting of the switch points for quick set-up
  • Robust housing for use in harsh industrial environments
  • LED display for indication of the measured value
phase-out article
Alternative articles: SA5010 Product comparison: SA3010 / SA5010 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
Product characteristics
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Measuring range [l/min] 0...10
Application
Special feature Gold-plated contacts
Installation T-pieces; ((DIN 2353): QL 18-18-18 (NW 15 mm) / QL 22-18-22 (NW 19 mm) / QL 28-18-28 (NW 24 mm))
Media water
Medium temperature [°C] 0...80
Pressure rating [bar] 30
Electrical data
Operating voltage [V] 20...28 DC
Current consumption [mA] < 80
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 10
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250; (per output)
Number of analogue outputs 1
Analogue current output [mA] 4...20; (scalable)
Max. load [Ω] 500
Analogue voltage output [V] 0...10; (scalable)
Min. load resistance [Ω] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range [l/min] 0...10
Display range [l/min] 0...12
Set point SP [l/min] 0.1...12
Reset point rP [l/min] 0...11.9
Analogue start point ASP [l/min] 0...8
Analogue end point AEP [l/min] 4...12
In steps of [l/min] 0.1
Accuracy / deviations
Flow monitoring
Repeatability [% of the measured value] 3 (Q < 30%) / 7 (Q < 100%)
Temperature gradient [K/min] 200
Accuracy (in the measuring range) ± 10
Response times
Flow monitoring
Response time [s] 5; (10%...90%)
Delay time programmable dS, dr [s] 0...50
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; current/voltage output; inside pipe diameter; start-up delay; adaptation of displayed values; display can be rotated and switched off; Display unit
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
MTTF [years] 184
Mechanical data
Weight [g] 330.5
Materials stainless steel (316L/1.4404); PBT; PC; PA; EPDM/X; FKM
Materials (wetted parts) stainless steel (316L/1.4404); O-ring: FKM 70 Shore A
Displays / operating elements
Display
switching status 2 x LED, red
measured values 7-segment LED display
programming 7-segment LED display
Display unit l/min; gpm; l/h; gph; m³/h
Remarks
Remarks
NW = nominal diameter
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated