• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Flow sensors / flow meters
  4. Systems for the consumption measurement of compressed air & industrial gases
  5. SD8001

Compressed air meter

SD8001

SDN11DGXFPKG/US-100

Compressed air meter

SD8001

SDN11DGXFPKG/US-100

  • Precise measurement of flow, consumption and medium temperature
  • High accuracy, repeatability and measurement dynamics
  • For detecting compressed air in industrial use
  • With switching output, analogue output and pulse output
  • Clearly visible 4-digit LED display
phase-out article
Discontinuation date: 12/31/2024
Alternative articles: SD8501 Product comparison: SD8001 / SD8501 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
  • cul
  • crn
Product characteristics
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Measuring range
30...7946 scfh 1...132.4 scfm
Process connection threaded connection 1" NPT DN25
Application
Application for industrial applications
Media compressed air
Note on media
air quality ISO 8573-1
class 141
class 344
Medium temperature [°F] 32...140
Pressure rating [bar] 16
Pressure rating [psi] 232
MAWP (for applications according to CRN) [bar] 16
Electrical data
Operating voltage [V] 19...30 DC; (to SELV/PELV)
Current consumption [mA] < 100
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.5
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; pulse signal; (configurable)
Electrical design PNP
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250; (per output)
Number of analogue outputs 1
Analogue current output [mA] 4...20; (scalable)
Max. load [Ω] 500
Pulse output consumed quantity meter
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
30...7946 scfh 1...132.4 scfm
Display range
0...9535 scfh 0...158.9 scfm
Set point SP
70...7945 scfh 1.2...132.4 scfm
Reset point rP
30...7905 scfh 0.5...131.7 scfm
Analogue start point ASP
0...5960 scfh 0...99.3 scfm
Analogue end point AEP
1985...7945 scfh 33.1...132.4 scfm
In steps of
5 scfh 0.1 scfm
Volumetric flow quantity monitoring
Pulse value 0.120...4 000 000 scf
In steps of 0.020...1000 scf
Pulse length [s] 0,045...2
Temperature monitoring
Measuring range [°F] 32...140
Display range [°F] 32...140
Accuracy / deviations
Flow monitoring
Repeatability [% of the measured value] ± 1,5
Accuracy (in the measuring range) ± (3 % MW + 0,3 % MEW) / ± (6 % MW + 0,6 % MEW); (class 141 /; class 344; conditions: installation to DIN ISO 2533; installation in pipes: DN25)
Temperature monitoring
Accuracy [K] ± 2; (medium flow in the limit area of the flow measurement range)
Response times
Flow monitoring
Response time [s] 0.1; (dAP = 0)
Damping process value dAP in steps [s] 0 - 0,2 - 0,4 - 0,6 - 0,8 - 1
Software / programming
Parameter setting options Flow monitoring; quantity meter; Preset counter; hysteresis / window; normally open / normally closed; current/pulse output; display can be rotated and switched off; Display unit
Operating conditions
Ambient temperature [°F] 32...140
Storage temperature [°F] -4...185
Max. relative air humidity [%] 90
Protection IP 65
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Vibration resistance
DIN EN 68000-2-6 5 g (55...2000 Hz)
MTTF [years] 227
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 1979.5
Materials PBT-GF20; NBR; PC; stainless steel (304L/1.4306); PTFE; brass coated; aluminium powder-coated
Materials (wetted parts) stainless steel (304L/1.4306); FKM; ceramics glass passivated; PEEK GF30; polyester; aluminium
Process connection threaded connection 1" NPT DN25
Displays / operating elements
Display
Display unit 4 x LED, green (scfm, scfh, scf, °F)
function display 1 x LED, yellow
switching status 2 x LED, yellow
measured values alphanumeric display, 4-digit
programming alphanumeric display, 4-digit
Remarks
Remarks
scf = standard cubic feet
scfh = standard cubic feet per hour
scfm = standard cubic feet per minute
MW = measured value
MEW = Final value of the measuring range
Measuring, display and setting ranges refer to the standard volume flow according to DIN ISO 2533.
For information about installation and operation please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A