Flow sensor for connection to an evaluation unit
SF620A
SFG10ABB/2G /US-100
Flow sensor for connection to an evaluation unit
SF620A
SFG10ABB/2G /US-100
- For applications in hazardous areas
- Reliable monitoring of liquids and gases in pipes
- For connection to an evaluation unit
- Easy adjustment of the immersion depth via clamp adapter
- Robust design for use in harsh industrial environments
Product characteristics
Probe length L [mm] | 15...156 |
---|---|
Process connection | Ø 10 mm |
Application
Special feature | Gold-plated contacts |
---|---|
Installation | sensor suitable for clamp fitting |
Media | Liquids; Gases |
Medium temperature [°C] | -20...70 |
Pressure rating [bar] | 30 |
Installation | sensor suitable for clamp fitting |
---|---|
Medium temperature [°C] | -20...70 |
Medium temperature [°C] | -20...70 |
---|
Electrical data
Connection to control monitor | VS2000 Exi (PTB 01 ATEX 2075) |
---|
Measuring/setting range
Probe length L [mm] | 15...156 |
---|
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Setting range [cm/s] | 200...3000 |
---|---|
Greatest sensitivity [cm/s] | 200...800 |
Accuracy / deviations
Temperature gradient [K/min] | 15 |
---|
Response times
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 67 |
Tests / approvals
Approval | DMT 03 ATEX E091; IECEX BVS 06.0007 | ||
---|---|---|---|
ATEX marking |
|
||
Shock resistance |
|
||
Vibration resistance |
|
||
MTTF [years] | 8272 |
Safety classification
Max. internal capacitance [nF] | 0.4 |
---|---|
Max. internal inductance [µH] | 2 |
Temperature class | T4 |
Mechanical data
Weight [g] | 123 |
---|---|
Dimensions [mm] | Ø 10 |
Materials | stainless steel (316L/1.4404) several parts, welded |
Materials (wetted parts) | stainless steel (316L/1.4404) several parts, welded |
Process connection | Ø 10 mm |
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated; Maximum cable length: 100 m |
---|