Temperature cable sensor with process connection
TS9256
TS-015KIKD06...../US
Temperature cable sensor with process connection
TS9256
TS-015KIKD06...../US
- Precise temperature measurement in containers, tanks and pipes
- For the connection to an evaluation unit
- Easy process adaptation via clamp fitting or protective tube
- Large temperature measurement range
- Simple and 100% sealed connection via M12 connector
Product characteristics
Measuring range |
|
||
---|---|---|---|
Process connection | Ø 6 mm | ||
Installation length EL [mm] | 50 |
Application
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class A) |
---|---|
Media | liquids and gases |
Minimum installation depth [mm] | 15 |
Electrical data
Protection class | III |
---|
Measuring/setting range
Probe length L [mm] | 50 | ||
---|---|---|---|
Measuring range |
|
||
Note on measuring range |
|
Accuracy / deviations
Accuracy [K] | ± (0,15 K + 0,002 x|t|) |
---|
Response times
Dynamic response T05 / T09 [s] | 11 / 37; (to DIN EN 60751) |
---|
Operating conditions
Protection | IP 67 |
---|
Tests / approvals
MTTF [years] | 11415.5 |
---|
Mechanical data
Weight [g] | 26.4 |
---|---|
Dimensions [mm] | Ø 6 |
Materials | stainless steel (316Ti/1.4571); PFA/PTFE |
Materials (wetted parts) | stainless steel (316Ti/1.4571) |
Process connection | Ø 6 mm |
Probe diameter [mm] | 6 |
Installation length EL [mm] | 50 |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 0.15 m, PTFE |
---|---|
Connection | Connector: 1 x M12; coding: A |