The edgeGateway - reliable connection between sensors and IT
Are you looking for an easy and convenient way to send sensor data to the cloud? No problem - with ifm’s edgeGateway, sensor data is securely transferred to the cloud as readable information. The edgeGateway first translates the sensor data into readable information and then sends it to the IT infrastructure.
Why edgeGateway?
Various clouds supported | Ease of use | Diagnostics | Robust housing |
The edgeGateway supports Microsoft Azure, Google, AWS and Cumulocity | Intuitive set-up of the device by means of the 12" multitouch display or alternatively via the web front-end | Keep track with all configured connections - towards OT or IT. Be informed at any time | The die-cast aluminium housing withstands even the harshest of environments |
Bring sensor data into the cloud quickly and easily
Convenient data transfer Sensor data can easily be transmitted to the cloud |
|
Various cloud platforms supported Easy connection to different cloud platforms |
|
Intuitive set-up and diagnostics Configuration is possible directly on the unit |
|
Safe mounting even in the field Very robust die-cast aluminium housing, high protection rating IP 65 and extended temperature range |