• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company

moneo release notes

moneo – simply made for you also stands for an ongoing optimisation of the software, applying to both platform and modules. We release free updates including functions and extensions in various parts of the software at regular intervals in order to ensure your individual software packages are always up to date.

Here you can read about all the changes in the latest version and also access past release notes.

A free update to the new moneo software version is now available in the Downloads section.

What’s new in moneo? Click on the tiles to see the new features included in this software release.

The tiles that can be seen in the moneo software may differ, depending on the software licences purchased.

Monitoring table

Overview of process data in form of a list

Latest new features

Click here for the full release notes: moneo RTM

Dashboard

Graphical overview of process data

Latest new features

Click here for the full release notes: moneo RTM

Analysis

Visualisation of historical data and data recordings

Latest new features

  • No new release notes currently

Click here for the full release notes: moneo RTM

Tasks and tickets

Overview of the tasks to be completed

Latest new features

Click here for the full release notes: moneo RTM

Settings and rules

Definition of warning and alarm conditions

Latest new features

Click here for the full release notes: moneo RTM

Device management

Integrated devices and organisation of the topology structure

Latest new features

Click here for the full release notes: moneo OS

Calculated values

Generation of new information by combining data sources with each other

Latest new features

Click here for the full release notes: moneo OS

Connected devices

Configuration of connected devices

Latest new features

Click here for the full release notes: moneo configure (SA)

Saved configurations

Management of saved device configurations

Click here for the full release notes: moneo configure (SA)

Device descriptions

Management of the IODD and device description library

Click here for the full release notes: moneo configure (SA)

DataScience Toolbox

Anomalies and forecasts

Latest new features

Click here for the full release notes: moneo DataScience Toolbox.

Raw data recording

Recording of raw vibration data

Latest new features

Click here for the full release notes: moneo RTM

AVA wizard

Vibration monitoring according to ISO 10816-3

Latest new features

  • No new release notes currently

Click here for the full release notes: moneo RTM

edgeConnect

Connection of external target systems and platforms

Latest new features

Click here for the full release notes: moneo OS

Miscellaneous

General changes

Appliance Management System

The ideal hardware with pre-installed software

Click here for the full release notes: moneo appliance