You probably do not come from: Germany. If necessary, change to:United States
  1. moneo IIoT platform
  2. Products
  3. moneo IIoT Core

moneo IIoT Core

Essential functions intelligently bundled

Optimise your workflows now with the key component of moneo. moneo IIoT Core bundles all the essential functions of our IIoT platform – whether in the cloud* or an on-premises environment.

Whichever the case, moneo IIoT Core offers the same value proposition to seamlessly set parameters, collect, visualise and monitor sensor data, thus improving machine availability, maintaining process quality and optimising energy consumption.

Avoid unplanned downtime with predictive maintenance and condition-based monitoring techniques that you can set up in minutes.


Basic functions of moneo IIoT Core

Our IIoT platform includes various software features aimed at collecting, analysing and using data from industrial environments to improve operational efficiency, productivity and safety.

*It is possible that the cloud subscription is not yet available in your region.

The essential basic functions of moneo IIoT Core are

*It is possible that the cloud subscription is not yet available in your region.

Kickstart IIoT – Get started in 3 simple steps

Hardware

Connect your plant with
a moneo IIoT device

moneo IIoT Core

Transform asset data with
moneo IIoT Core

moneo Insights

Predict and act with
moneo IIoT Insights

moneo IIoT devices Record machine data

moneo IIoT Core Optimise workflows

moneo IIoT Insights Predict and act
1 add-on for access to all Insights features

  • Openness: fast integration into OT and IT systems
  • Scalability: can be extended as required
  • Cyber security: comprehensive protection of sensitive data
  • Flexibility: can be used in the cloud or on-premises
  • Central IIoT functions for cloud* or on-premises
  • Parameter setting, data acquisition, visualisation and monitoring
  • Plug-and-work insight into machine conditions and process parameters

Industrial AI Assistant

  • AI-based anomaly detection and forecasts regarding the remaining service life

moneo Track & Trace

  • Object identification and localisation for the flow of goods and traceability

➜ Learn more about moneo IIoT devices

➜ Start now with moneo Insights

*It is possible that the cloud subscription is not yet available in your region.