You probably do not come from: Germany. If necessary, change to:United States
  1. New products
  2. Connection technology
  3. DIN A valve plug with ecolink technology

DIN A valve plug with ecolink technology

Valve plugs now also feature all the benefits of ecolink

Fastening by hand

The special contour of the central fastening screw allows fastening by hand to the optimum tightening torque. An end stop prevents over-tightening, while recesses provide a secure grip.

Protection against unintended loosening

Unintended loosening of the centre screw, even in the event of vibrations, is prevented by a lock-in-place mechanism.

LED display

The LED ring that is visible from all sides combines status display and sealing function.

Optimum sealing

The mechanical end stop compresses the seal to a maximum of 30 %, thus ensuring maximum protection against moisture. The seal is captive and compatible with various counter contours.

Products