• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company

CP100S

In combination with the TÜV-certified CP100S software package, the ecomatBasic controllers can be used as fully-fledged, certified safety controllers. The software is available for download and includes the certified libraries, the safety-related characteristic values and the corresponding documentation.

Safe I/Os

The ecomatBasic CR403S has 12 safe inputs, while the CR413S has 16 safe inputs and 4 safe outputs. In combination with the TÜV-certified CP100S software package, the two controllers fulfil all requirements for

  • SIL 2
  • PL d
  • AgPL d
  • ASIL C

Communication

The ecomatBasic controllers are also true all-rounders when it comes to safe communication. In addition to CANopen Safety, J1939 Safety and CIP Safety are supported. The required certified libraries and the corresponding documentation are also available. This ensures efficient integration.