• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with plug
  5. E12285

Connecting cable with plug

E12285

ASTGH050MSA0010H02

Connecting cable with plug

E12285

ASTGH050MSA0010H02

  • Reliable connection technology for CAN bus participants
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Good electromagnetic compatibility thanks to shielded cable
  • Suited for use in mobile machines
  • ce
  • ukca
Application
Special feature Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability
Application CAN bus
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...85
Storage temperature [°C] -40...80
Protection IP 68
Mechanical data
Weight [g] 761
Dimensions [mm] 14.5 x 14.5 x 48.5
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
bending radius for fixed installation min. 5 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PUR, Halogen-free, lilac, Ø 6.8 mm, shielded; 2 x 0.25 mm² (19 x Ø 0.13 mm ) + 2 x 0.34 mm² (19 x Ø 0.16 mm ) + 1 x 0.34 mm² (19 x Ø 0.16 mm )
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm