- Products
- E20217
Fibre optic through-beam sensor
E20217
FE-30-P-A-M6/2M
Fibre optic through-beam sensor
E20217
FE-30-P-A-M6/2M
Article no longer available - archive entry
Alternative articles: E20328 Product comparison: E20217 / E20328 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OIF |
---|
Range of fibre optics [mm] | 270 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head thread | M6 |
Sensing head length [mm] | 35 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 30 |
Fibre arrangement |
|
Materials | Adapter: PA |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | PVC |
Remarks
Pack quantity | 1 pcs. |
---|