- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting rods / aluminium profiles
- E21111
Mounting rod
E21111
ROD MOUNTING 150MM STRAIGHT
Mounting rod
E21111
ROD MOUNTING 150MM STRAIGHT
- For stable fixing of clamps
- Robust stainless steel design for use in harsh industrial environments
- Straight version
Application
Design | straight |
---|
Mechanical data
Weight [g] | 136.5 |
---|---|
Dimensions [mm] | Ø 12 / L = 150 |
Materials | stainless steel (316L/1.4404) |
Remarks
Pack quantity | 1 pcs. |
---|