• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. EVM070

Connecting cable with socket

EVM070

ADOGH046VAS0010H04

Connecting cable with socket

EVM070

ADOGH046VAS0010H04

  • For applications in mobile machines and in particularly harsh industrial environments
  • Large operating temperature range and high protection rating
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Resisting fast temperature fluctuations and salt spray
  • Resistant to oils and coolants
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Application applications in particularly harsh environments
Free from silicone yes
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Max. current load total [A] 4
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -40...90
Note on ambient temperature
cULus: ...75
Ambient temperature (moving) [°C] -25...90
Note on ambient temperature (moving)
cULus: ...75
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / -20 °C / 50 °C
50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half sine; 6 shocks each in every direction along the three coordinate axes / -40 °C / 85 °C
Continuous shock resistance
EN 60068-2-29 Eb 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes / -20 °C / 50 °C
Fast temperature change
EN 60068-2-14 Na TA = -40°C; TB = 85°C; t1 = 30 min; t2 = < 10 s 50 cycles
Salt spray test
EN 60068-2-52 Kb severity level 5 (4 test cycles)
Mechanical data
Weight [g] 341.8
Dimensions [mm] 15.5 x 15.5 x 45
Materials housing: TPU black transparent; Sealing: FKM
Material nut stainless steel (316L/1.4404)
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Displays / operating elements
Display
switching status 4 x LED, yellow
operation 2 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PUR, Halogen-free, black, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm