Photoelectric distance sensor
O1D111
O1DLF6KG/IO-LINK
Photoelectric distance sensor
O1D111
O1DLF6KG/IO-LINK
- Reliable optical distance measurement with high ranges up to 10 m
- Two switching outputs, one of them programmable as analogue output
- Scalable measuring range and window function
- Use in applications with background suppression
- Excellent price/performance ratio
Product characteristics
Laser protection class | 2 |
---|---|
Housing | rectangular |
Electrical data
Operating voltage [V] | 18...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 150 |
Protection class | III |
Reverse polarity protection | yes |
Typ. lifetime [h] | 50000 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Electrical design | NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (programmable) |
Max. current load per output [mA] | 200 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (IEC 61131-2) |
Max. load [Ω] | 250 |
Analogue voltage output [V] | 0...10; (IEC 61131-2) |
Min. load resistance [Ω] | 5000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Max. light spot width [mm] | 15 |
---|---|
Max. light spot height [mm] | 15 |
Light spot dimensions refer to | 10 m |
Background suppression [m] | 10...19 |
Measuring/setting range
Measuring range [m] | 0.2...10; (white paper 200 x 200 mm 90% remission) |
---|---|
Sampling rate [Hz] | 1...50 |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Sensor Identification; Binary Data Channel; Process Value; Sensor Diagnosis | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 2 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 6 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Laser protection class | 2 | ||||||||||||||||||||
Notes on laser protection |
|
||||||||||||||||||||
UL approval |
|
Mechanical data
Weight [g] | 245.4 |
---|---|
Housing | rectangular |
Dimensions [mm] | 59 x 42 x 52 |
Materials | housing: diecast zinc; front pane: glass; LED window: PC |
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Other data
Parameter | Setting range | Factory setting |
Uni | mm, m | mm |
OU1 | Hno, Hnc, Fno, Fnc | Hno |
SP1 [mm] | 200...9999 | 1000 |
nSP1 [mm] | 200...9999 | 800 |
FSP1 [mm] | 200...9999 | 1200 |
OU2 | Hno, Hnc, Fno, Fnc, I, U | I |
SP2 [mm] | 200...9999 | 2000 |
nSP2 [mm] | 200...9999 | 1800 |
FSP2 [mm] | 200...9999 | 2200 |
ASP [mm] | 0...9999 | 0 |
AEP [mm] | 0...9999 | 9999 |
rATE [Hz] | 1...50 | 5 |
dS1 [s] | 0...0.1...5 | 0 |
dr1 [s] | 0...0.1...5 | 0 |
dS2 [s] | 0...0.1...5 | 0 |
dr2 [s] | 0...0.1...5 | 0 |
dFo [s] | 0...0.1...5 | 0 |
dIS | d1...3 ; rd1...3; OFF | d3 |
repeatability/accuracy
read/write distance (mm) | repeatability of the measured values | accuracy | ||
white (90 % remission) | grey (18 % remission) | white (90 % remission) | grey (18 % remission) | |
200...1000 mm | ± 5.0 mm | ±7.5 mm | ± 15.0 mm | ± 18.0 mm |
1000...2000 mm | ± 5.5 mm | ±10.0 mm | ± 15.0 mm | ± 20.0 mm |
2000...4000 mm | ± 17.5 mm | ±22.5 mm | ± 25.0 mm | ± 32.0 mm |
4000...6000 mm | ± 27.5 mm | ±40.0 mm | ± 35.0 mm | ± 50.0 mm |
6000...10000 mm | ± 60.0 mm | ± 70.0mm |
Sampling rate | 50 Hz |
Extraneous light on the object | < 40 klx |
repeatability/accuracy
read/write distance (mm) | repeatability of the measured values | accuracy | ||
white (90 % remission) | grey (18 % remission) | white (90 % remission) | grey (18 % remission) | |
200...1000 mm | ± 16.5 mm | ±16.5 mm | ± 26.5 mm | ± 26.5 mm |
1000...2000 mm | ± 16.5 mm | ±16.5 mm | ± 26.5 mm | ± 26.5 mm |
2000...4000 mm | ± 30.0 mm | ±37.0 mm | ± 40.0 mm | ± 47.0 mm |
4000...6000 mm | ± 37.0 mm | ±57.0 mm | ± 47.0 mm | ± 67.0 mm |
6000...10000 mm | ± 75.0 mm | — | ± 85.0mm | — |
Sampling rate | 50 Hz |
Extraneous light on the object | 40...100 klx |
repeatability/accuracy
read/write distance (mm) | repeatability of the measured values | accuracy | ||
white (90 % remission) | grey (18 % remission) | white (90 % remission) | grey (18 % remission) | |
200...1000 mm | ± 4.0 mm | ±4.5 mm | ± 14.0 mm | ± 15.0 mm |
1000...2000 mm | ± 4.5 mm | ±6.0 mm | ± 14.5 mm | ± 16.0 mm |
2000...4000 mm | ± 13.5 mm | ±14.5 mm | ± 23.5 mm | ± 24.0 mm |
4000...6000 mm | ± 19.0 mm | ±21.0 mm | ± 29.0 mm | ± 31.0 mm |
6000...10000 mm | ± 37.0 mm | – | ± 47.0mm | – |
Sampling rate | 1 Hz |
Extraneous light on the object | < 40 klx |