• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Transmitters type PA
  5. PAU304
  • cul
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
0...10 bar 0...1000 kPa 0...1 MPa
Process connection threaded connection G 1/4 internal thread
Application
Special feature Gold-plated contacts
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -25...90; (on request: -40...90 °C)
Min. bursting pressure
150 bar 15 MPa
Pressure rating
75 bar 7.5 MPa
Type of pressure relative pressure
Electrical data
Operating voltage [V] 9.6...32 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 720; (Ub = 24 V; (Ub - 9,6 V) / 20 mA)
Overload protection yes
Measuring/setting range
Measuring range
0...10 bar 0...1000 kPa 0...1 MPa
Accuracy / deviations
Repeatability [% of the span] < 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting)
Long-term stability [% of the span] < ± 0,05; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] 0,1; (0...80 °C)
Temperature coefficient span [% of the span / 10 K] 0,2; (0...80 °C)
Response times
Step response time analogue output [ms] 3
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 65
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 30 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
radiation of interference according to the automotive directive 2004/104/EC
CISPR 25
immunity according to the automotive directive 2004/104/EC
ISO 11452-2 HF radiated 100 V/m
ISO 7637-2 pulse severity level 4
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
DIN EN 61373 category 3
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
DIN EN 61373 category 2
MTTF [years] 555
UL approval
File number UL E174189
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Railway applications
DIN EN 50155 / IEC 60571 Klasse T3, C1, S1
Mechanical data
Weight [g] 214.7
Housing cylindrical
Dimensions [mm] Ø 30 / L = 75
Materials stainless steel (316L/1.4404); FKM; PA; EPDM/X
Materials (wetted parts) stainless steel (303/1.4305); ceramics; FKM
Min. pressure cycles 100 million
Process connection threaded connection G 1/4 internal thread
Restrictor element integrated no (can be retrofitted)
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated