- Products
- Sensors
- Pressure sensors / Vacuum sensors
- Full-metal housing with display for the process technology
- PIU808
Flush pressure sensor with display
PIU808
PI-,25BREA01-MFRKG/US/ /P
Flush pressure sensor with display
PIU808
PI-,25BREA01-MFRKG/US/ /P
- Robust stainless steel design for the requirements of the food and beverage industry
- Hygienic, flush design
- Resistant to high-pressure cleaning with aggressive cleaning agents
- High temperature resistance and high protection rating
- Programmable analogue and switching output
- Integrated temperature measurement via IO-Link
- Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection G 1 external thread sealing cone Attention: The unit must only be installed in a process connection for G1 sealing cone.; The G1A sealing cone of the unit is only suited for adapters with metal end stop. |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Application | flush mountable for the food and beverage industry | ||
Media | viscous media and liquids with suspended particles; liquids and gases | ||
Medium temperature [°C] | -25...150 | ||
Min. bursting pressure |
|
||
Pressure rating |
|
||
Vacuum resistance [mbar] | -1000 | ||
Type of pressure | relative pressure; vacuum | ||
No dead space | yes |
Electrical data
Min. insulation resistance [MΩ] | 100; (500 V DC) |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Integrated watchdog | yes |
Operating voltage [V] | 20...30 DC |
---|---|
Current consumption [mA] | 3.5...21.5 |
Power-on delay time [s] | < 1 |
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | 5...45; (430 bei max. Laststrom) |
Power-on delay time [s] | < 0.5 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; IO-Link |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20, invertible; (scalable) |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Max. load [Ω] | 300 |
---|
Max. voltage drop switching output DC [V] | 2 |
---|---|
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 125 |
Max. load [Ω] | (Ub - 10 V) / 21,5 mA; 650 Ω (Ub = 24 V) |
Measuring/setting range
Measuring range |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Set point SP |
|
||||||||||||
Reset point rP |
|
||||||||||||
Analogue start point |
|
||||||||||||
Analogue end point |
|
||||||||||||
Min. difference between SP and rP |
|
||||||||||||
In steps of |
|
||||||||||||
Factory setting |
|
Measuring range [°C] | -25...150 |
---|
Accuracy / deviations
Switch point accuracy [% of the span] | < ± 0,2; (DIN EN IEC 62828-1; Turn down 1:1) | ||||||||
---|---|---|---|---|---|---|---|---|---|
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1) | ||||||||
Characteristics deviation [% of the span] | < ± 0,2; (DIN IEC EN 62828-1 incl. zero point and span error, non-linearity, hysteresis; Turn down 1:1) | ||||||||
Linearity deviation [% of the span] | < ± 0,15; (Turn down 1:1) | ||||||||
Hysteresis deviation [% of the span] | < ± 0,15; (Turn down 1:1) | ||||||||
Long-term stability [% of the span] | < ± 0,1; (Turn down 1:1; per year) | ||||||||
Total deviation over temperature range |
|
||||||||
Notes on the accuracy / deviation | for further details see section Diagrams and graphs |
Accuracy [K] | ± 2,5+ (0,08 x ( Umgebungstemperatur - Mediumtemperatur )) |
---|---|
Repeatability [K] | ± 0,2 |
Resolution [K] | 0.2 |
Response times
Damping process value dAP [s] | 0...99.99 |
---|---|
Damping for the analogue output dAA [s] | 0...99.99 |
Step response time analogue output [ms] | 30 |
---|
Min. response time of switching output (dAP) [ms] | 3 |
---|---|
Step response time analogue output [ms] | 7 |
Dynamic response T05 / T09 [s] | < 35 / < 135; (DIN EN 60751 water ; > 0,9 m/s) |
---|
Interfaces
Communication interface | IO-Link | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||||
IO-Link revision | 1.1 | ||||||||||
SDCI standard | IEC 61131-9 | ||||||||||
Profiles | Identification and Diagnosis (0x4000), Measurement Data Channel (0x800A) | ||||||||||
SIO mode | yes | ||||||||||
Required master port type | A | ||||||||||
Min. process cycle time [ms] | 5.6 | ||||||||||
IO-Link resolution pressure [mbar] | 0.01 | ||||||||||
IO-Link resolution temperature [K] | 0.2 | ||||||||||
IO-Link process data (cyclical) |
|
||||||||||
IO-Link functions (acyclical) | application specific tag; internal temperature; operating hours counter; switching cycles counter; Pressure peak counter | ||||||||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 201 | ||||
UL approval |
|
Mechanical data
Weight [g] | 131.7 |
---|---|
Materials | stainless steel (316L/1.4404); FKM; PTFE; PBT; PEI; PFA |
Materials (wetted parts) | ceramics (99.9 % Al2O3); stainless steel (316L/1.4435); surface characteristics: Ra < 0,4 / Rz 4; PTFE |
Min. pressure cycles | 100 million |
Tightening torque [Nm] | 20 |
Process connection | threaded connection G 1 external thread sealing cone Attention: The unit must only be installed in a process connection for G1 sealing cone.; The G1A sealing cone of the unit is only suited for adapters with metal end stop. |
Displays / operating elements
Display |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Display unit | mbar; kPa |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
ambient temperature influence on the accuracy
|
|
---|