- Products
- PM2057
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | ||||
---|---|---|---|---|---|
Measuring range |
|
||||
Process connection | threaded connection Aseptoflex external thread Aseptoflex |
Application
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Application | flush mountable for the food and beverage industry | |||
Media | viscous media and liquids with suspended particles; liquids and gases | |||
Medium temperature [°C] | -25...125; (145 max. 1h) | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure | |||
No dead space | yes |
Electrical data
Operating voltage [V] | 14...30 DC |
---|---|
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Measuring principle | hydrostatic |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 550; (Ub = 24 V; (Ub - 13 V) / 20 mA) |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||||
---|---|---|---|---|---|
Analogue start point |
|
||||
Analogue end point |
|
||||
In steps of |
|
||||
Factory setting |
|
Accuracy / deviations
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1) |
---|---|
Characteristics deviation [% of the span] | < ± 0,6; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1) |
Linearity deviation [% of the span] | < ± 0,5; (Turn down 1:1) |
Hysteresis deviation [% of the span] | < ± 0,1; (Turn down 1:1) |
Long-term stability [% of the span] | < ± 0,1; (Turn down 1:1; per year) |
Temperature coefficient zero point [% of the span / 10 K] | < ± 0,1; (0...80 °C) |
Temperature coefficient span [% of the span / 10 K] | < ± 0,2; (0...80 °C) |
Response times
Max. response time analogue output [ms] | 3 |
---|
Software / programming
Parameter setting options | zero point; span |
---|
Interfaces
Communication interface | EPS |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||
Vibration resistance |
|
||||||||
MTTF [years] | 271 |
Mechanical data
Weight [g] | 471.5 |
---|---|
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 121.5 |
Materials | stainless steel (316L/1.4404); PEI; FKM |
Materials (wetted parts) | ceramics (99.9 % Al2O3); stainless steel (316L/1.4404); surface characteristics: Ra < 0,4 / Rz 4; PTFE |
Min. pressure cycles | 100 million |
Process connection | threaded connection Aseptoflex external thread Aseptoflex |
anzeigen-bedienelemente
Remarks
Remarks |
|
|
---|---|---|
Notes | Please do not use for new projects.; no more adapters available as accessories | |
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|