on-premises licence for the software for the identification of structural changes in critical process values
QM9105
moneo DataScienceStarter 2 LIC
on-premises licence for the software for the identification of structural changes in critical process values
QM9105
moneo DataScienceStarter 2 LIC
- Simple 5-step configuration wizard for use without the need for experts
- Permanent, reliable anomaly detection reduces false alarms and increases machine availability
- Automatically set dynamic thresholds ensure process quality
- Optimising energy consumption through early notification reduces costs
- Transparent results and configuration options enable customised solutions
Application
Application |
|
||||
---|---|---|---|---|---|
Configuration |
|
||||
Compatibility |
|
||||
Data management |
|
||||
Monitoring |
|
||||
User interface |
|
Software / programming
Language | German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Polish |
---|---|
Data carrier | download |
Type of licence | single licence |
Licence class | on-premises full version |
System requirements
Min. CPU cycle | 2,3 GHz | |
---|---|---|
Min. number of CPU cores | 4 | |
Min. RAM | 8 | |
Min. graphic resolution | 1920 x 1080 | |
Required device interface | USB; LAN Adapter - RJ45 | |
Network card | Ethernet 1 Gbit | |
Network protocol | Ethernet TCP/IP | |
Operating system | Microsoft Windows 10 64 Bit; Microsoft Windows Server 2016; Microsoft Windows Server 2019; Microsoft Windows Server 20H2 | |
Web browser | Google Chrome; Mozilla Firefox; (supported versions: see current release notes) | |
Additionally required software |
|