• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company

Connection for use as a pneumatic distributor

By connecting both process connections, the device can be used as a pneumatic distributor without the need for additional adapters.

Maintenance unit

Thanks to the sophisticated mounting concept, the pressure sensor can be installed in your maintenance unit without the need for adapters, making it an ideal component for compressed air treatment.

Panel mounting

The device can be installed in panels using the E30574 mounting set. The special feature of the ifm mounting set: The retaining clips snap into the recesses on the side of the device, ensuring that the sensor is held firmly and securely in the fixture.
Panel mounting of several sensors is also possible.

Panel mounting

The device can be flexibly mounted to a panel without a DIN rail using two cylinder screws. For this purpose, the cylinder screws are first screwed into the panel before the device is placed on top and locked downwards. Tighten the cylinder screws alternately until the device is flat against the panel.

DIN rail mounting

With the E30575 adapter, the pressure sensor can be mounted quickly and easily on a DIN rail. The adapter can be clipped onto the sensor without screws. The adapter and sensor are then clamped into the metal rail.

Installation on a pipe

The two connections of the sensor allow flexible installation on a pipe to suit your requirements. The unused device connection is closed with a sealing plug.

Wall mounting

With the wall mounting adapter E30576, the sensor can be snapped in and out quickly and easily without tools. Table mounting can also be achieved by using the upper drill holes. In this case, a small angle is created, which makes it easier to read the display, especially when installed deeper. Series mounting is also possible with this adapter.