- Products
- CR7201
Programmable safety controller for mobile machines
CR7201
R360/SafetyController/13849
Programmable safety controller for mobile machines
CR7201
R360/SafetyController/13849
- For complex control functions in vehicles and mobile machines
- With many multifunctional configurable input and output channels
- High-performance CAN interfaces for various communication tasks
- For use in safety applications
- E1 type approval by the Kraftfahrt-Bundesamt (German Federal Office for Motor Traffic) for use under difficult conditions
phase-out article
Alternative articles: CR720S Product comparison: CR7201 / CR720S When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 10...32 DC |
---|
Inputs / outputs
Total number of inputs and outputs | 80 |
---|---|
Number of inputs and outputs | Number of digital inputs: 80; Number of analogue inputs: 16; Number of frequency inputs: 16; Number of digital outputs: 48 |
Inputs
Number of frequency inputs | 16 |
---|---|
Number of digital inputs | 80 |
Number of analogue inputs | 16 |
Analogue input (current) [mA] | 0...20 |
Analogue input (voltage) [V] | 0...32 |
Outputs
Number of digital outputs | 48 |
---|---|
Number of PWM outputs | 24 |
Number of PWM-I outputs | 16 |
Number of outputs with H-bridge | 4 |
Software / programming
Parameter setting options | input/output functions |
---|---|
PLC function to IEC 61131-3 | yes |
Interfaces
Number of CAN interfaces | 4 |
---|---|
Number of R232 interfaces | 2 |
Safety classification
Complies with the requirements |
|
---|
Mechanical data
Weight [g] | 2003 |
---|---|
Dimensions [mm] | 153 x 43 x 277 |
Remarks
Pack quantity | 1 pcs. |
---|