Evaluation unit for slip and synchronous monitoring
DS2505
MONITOR/FS-2 /110-240VAC/DC
Evaluation unit for slip and synchronous monitoring
DS2505
MONITOR/FS-2 /110-240VAC/DC
- Reliable detection of slip, synchronism and pulse difference
- Two switch points for slip/synchronous monitoring
- Various configurable monitoring functions
- Clearly readable, luminous OLED display for programming and actual value indication
Product characteristics
Dimensions [mm] | 78 x 45 x 124.7 |
---|
Application
Application | pulse evaluation system with microprocessor for slip and synchronous monitoring; evaluation of pulse differences |
---|
Electrical data
Nominal voltage AC [V] | 110...240 |
---|---|
Nominal voltage DC [V] | 27 |
Nominal voltage tolerance [%] | < 10 |
Nominal voltage tolerance 2 [%] | 20...10 |
Nominal frequency AC [Hz] | 50...60 |
Power consumption [W] | 3 |
Auxiliary energy for sensors DC [V] | 19.6...27.7; (SELV, ≤ 150 mA) |
Inputs / outputs
Number of inputs and outputs | Number of relay outputs: 2 |
---|
Outputs
Number of relay outputs | 2 |
---|---|
Contact rating | 6 A (250 V AC, 30 V DC); B300, R300; (ohmic resistance) |
Measuring/setting range
Measuring range [Hz] | 0.1...400 |
---|
Operating conditions
Ambient temperature [°C] | -40...60 |
---|---|
Storage temperature [°C] | -40...85 |
Max. relative air humidity [%] | 80; (40 °C: 50 %) |
Protection | IP 50 |
Protection rating terminals | IP 20 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 377.5 |
---|---|
Dimensions [mm] | 78 x 45 x 124.7 |
Materials | plastics |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
---|
Electrical connection
dual-chamber terminals: 2 x ...2.5 mm²; AWG 14 |