Wirable socket
E12464
SDOGF040MSSFKPG
Wirable socket
E12464
SDOGF040MSSFKPG
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | < 30 AC/DC |
---|
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 11.2 |
---|---|
Dimensions [mm] | 12 x 12 x 45 |
Materials | PBT; PA |
Moulded-body material | PBT / PA |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
screw terminals: 0.14...0.5 mm²; Cable sheath: Ø 3.5...5 mm |
Electrical connection - socket
Connection | Connector: 1 x M8, straight; coding: A; Moulded body: PBT / PA; Locking: brass, nickel-plated; Contacts: gold-plated |
---|