• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with plug for Ethernet
  5. E18422

Connection cable

E18422

RJ45 to M12 Jumper 5m PUR

Connection cable

E18422

RJ45 to M12 Jumper 5m PUR

Application
Design Ethernet cable, D-coded
Application patch cable
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67; IP 42; (M12 plug / RJ45 plug)
Mechanical data
Weight [g] 323
Materials PUR / PC
Moulded-body material PUR / PC
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug M12
Connector: 1 x M12, straight; coding: D; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Tightening torque: 0.7...0.9 Nm
Electrical connection
Connection Cable: 5 m, PUR, green, Ø 6.2 mm; 2 x 0.38 mm²
Electrical connection - plug RJ45
Connector: 1 x RJ45, straight; Moulded body: PC