Wirable AMP connector
EC0702
ecomatConnection Set Code-B
Wirable AMP connector
EC0702
ecomatConnection Set Code-B
- For a reliable signal transmission of controllers and modules
- Suited for use in mobile machines
- Wirable AMP crimp housing
- Crimp contacts supplied with the unit
- Lockable connector with reverse polarity protection
Operating conditions
Protection | IP 67; (only in connection with sealing of the individual cores (not supplied)) |
---|
Mechanical data
Weight [g] | 75.3 |
---|---|
Dimensions [mm] | 89.5 x 33.4 x 47.3 |
Remarks
Pack quantity | 1 pcs. |
---|