• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. II5920

Inductive sensor

II5920

IIKC012BASKG/US-104

Inductive sensor

II5920

IIKC012BASKG/US-104

  • For use in machine tools and metalworking
  • Resistant to oils and coolants
  • Long sensing range for high uptime
  • Particularly short housing for use where space is restricted
  • Permanently legible laser type label
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 12
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 70
Application
Special feature Gold-plated contacts; Increased sensing range
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 10; (only in 3-wire operation)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Minimum load current [mA] 2; (only in 2-wire operation)
Max. leakage current [mA] 0.5; (only in 2-wire operation)
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 100
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 12
Operating distance [mm] 0...9.72
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.45 / copper: 0.35
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 30 V/m
EN 61000-4-4 Burst 2 V
EN 61000-4-5 Surge 0,5 kV mains line to line
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / -20...50 °C
50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes / -40...85 °C
Continuous shock resistance
EN 60068-2-27 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes / -20...50 °C
Salt spray test
EN 60068-2-52 Kb severity level 5 (4 test cycles)
MTTF [years] 1101
UL approval
Ta -40...85 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Weight [g] 133.7
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 70
Thread designation M30 x 1.5
Materials housing: stainless steel; sensing face: LCP natural; LED window: PEI; lock nuts: brass
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A; Contacts: gold-plated