• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. Cameras
  4. 3D cameras
  5. O3X130
  • ce
  • ukca
Product characteristics
Type of light infrared light
Image resolution 3D [px] 224 x 172
Angle of aperture 3D [°] 58 x 44
Max. reading rate [Hz] 20
Application
Application output of 3D image data
Electrical data
Operating voltage tolerance [%] -15...20
Operating voltage [V] 24 DC
Current consumption [mA] < 170; (mean value at 24 VDC; peak current pulsed: <350)
Power consumption [W] 4
Protection class III
Type of light infrared light
Wave length [nm] 850
Image sensor PMD 3D ToF-Chip
Internal lighting yes; (infrared: 850 nm invisible radiation)
Detection zone
Operating distance [mm] 50...3000
Note on operating distance
object size: 200 x 200 mm
reflectivity: 18 %
Image resolution 3D [px] 224 x 172
Angle of aperture 3D [°] 58 x 44
Max. reading rate [Hz] 20
Measuring/setting range
Measuring range [m] < 30; (depending on settings, object size, and reflectivity)
Software / programming
Parameter setting options via PC with ifm Vision Assistant or XML-RPC
Interfaces
Communication interface Ethernet
Usage type parameter setting; data transmission
Ethernet
Number of Ethernet interfaces 1
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10; 100
Protocol TCP/IP
Factory settings
IP address: 192.168.0.69
subnet mask: 255.255.255.0
gateway IP address: 192.168.0.201
Operating conditions
Ambient temperature [°C] -10...40
Note on ambient temperature
Housing: < 45° C
see operating instructions
Storage temperature [°C] -40...85
Protection IP 50
Max. immunity to extraneous light [klx] 8
Tests / approvals
EMC
DIN EN IEC 61000-6-4 radiation of interference
DIN EN IEC 61000-6-2 immunity / industrial environments
Shock resistance
DIN EN 60068-2-27 50 g / (11 ms) not repetitive
DIN EN 60068-2-27 40 g / (6 ms) repetitive
Vibration resistance
DIN EN 60068-2-6 2 g / (10...150 Hz)
DIN EN 60068-2-64 2.3 g RMS / (10...500 Hz)
Laser protection class 1
Notes on laser protection
Caution: invisible laser radiation
laser class: 1
IEC 60825-1:2014
Complies with 21 CFR 1040.10 except for conformance with IEC 60825-1 Ed. 3, as described in Laser Notice No. 56, dated May 8, 2019.
Electrical protection
DIN EN IEC 61010-2-201 electrical supply only via PELV circuits
Mechanical data
Weight [g] 240
Dimensions [mm] 80 x 43.5 x 21
Materials housing: diecast zinc; front pane Illu: PMMA; front pane lens: float glass
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 1 m, PVC
Electrical connection - Ethernet RJ45 connector
RJ45_Steckverbinder Connector: 1 x RJ45
Other data
Field of view size
without lens distortion correction
measuring range / distance [m] Length [m] Width [m]
0.50 0.50 0.40
1.00 1.10 0.80
1.50 1.60 1.20
2.00 2.20 1.70
2.50 2.70 2.10
3.00 3.30 2.50
Repeatability
measuring range / distance [m] Exposure time [µs] Repeatability accuracy [mm]
Measured distance values (1 Sigma) on grey objects
reflectivity 18 % [mm]
0.1...0.25 200 ± 4 ± 5
0.25...0.5 400 ± 4 ± 5
0.5...1 1000 ± 6 ± 10
1...2 2000 ± 12 ± 20
2...3 2000 ± 50 ± 40
Repeatability
referred to distance measurement of an individual pixel
Measured at centre of image with median filter
Ambient temperature 20° C
Temperature drift
-10...+40° C [mm/K]
0.2
Relative accuracy
typical
± 4
measured at a reflectivity of 18% to 90%