- Products
- OS0030
Retro-reflective sensor
OS0030
OSR-FBOA/T
Retro-reflective sensor
OS0030
OSR-FBOA/T
- Very long range
- Programmable light-on/dark-on mode
- With combined AC/DC output and two-wire technology
- Robust housing for use in harsh industrial environments
- Intuitive setting of sensitivity and timer functions via potentiometer
phase-out article
Alternative articles: OS0025 Product comparison: OS0030 / OS0025 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Retro-reflective sensor |
---|
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Type of light | infrared light |
Wave length [nm] | 950 |
Outputs
Output function | light-on/dark-on mode; (programmable) |
---|---|
Minimum load current [mA] | 15 |
Max. leakage current [mA] | 8 |
Permanent current rating of switching output AC [mA] | 250; (350 (...50 °C)) |
Permanent current rating of switching output DC [mA] | 250; (350 (...50 °C)) |
Short-time current rating of switching output [mA] | 2200; (10 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 250 |
Switching frequency DC [Hz] | 250 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Range referred to prismatic reflector [m] | 10; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 261 |
Mechanical data
Weight [g] | 264.8 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 80 x 28 x 95 | |
Materials | PPO modified | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: ...1.5 mm²; Cable gland: M20 X 1.5 |
---|